Component reference
Polishing stainless steel pipes
Gripper | Components | Mechanical and plant engineering

3-Jaw Concentric Grippers
Series GPD5000

- Steel Linear Guide – The superior guidance system concept
 - Leakproof and corrosion protected – The universal gripper
 - Aluminum Linear Guide – The alternative
 
1. 3-jaw concentric grippers

- Steel Linear Guide – The superior guidance system concept
 - Leakproof and corrosion protected – The universal gripper
 - Aluminum Linear Guide – The alternative
 
          Task & Solution
        
Assatec Robotics recently completed a project that involved polishing T-shaped stainless steel tubes to completely remove the weld seam -- achieving a smooth, uniform surface finish ideal for high-quality industrial applications. The perfect combination of Assatec Robotics, a Fanuc M-800 and our GPD5000 gripper series!
- Exceptional precision: thanks to its robust guide and precise kinematics.
 - High performance: More grip with less air consumption.
 - Long life: Up to 30 million maintenance-free gripping cycles.
 - Corrosion resistant: Suitable for all conditions, from clean rooms to harsh environments.
 - IP64 and IP67 protection: waterproof and dustproof.
 
        Highlights and technical data
      
30 million maintenance-free cycles (max.)
IP64
IP67
      Built-in standard components