Component reference
Tool changer for welding applications
Tool changer | Components

Tool Changers
Series WWR

- Robot flange with partial mounting circle in accordance with EN ISO 9409-1
 - Very high handling weight up to 300 kg
 
1. Werkzeugwechsler

- Robot flange with partial mounting circle in accordance with EN ISO 9409-1
 - Very high handling weight up to 300 kg
 
          Task & Solution
        
The WWR series tool changers enable robot systems to seamlessly switch between different tools or end effectors, increasing efficiency and versatility. See for yourself: Bachmann Engineering AG has developed a system for automatic stud welding on aluminum doors of distribution cabinets, in which several automatic pneumatic tool changers from our WWR series are used together with a UR10e robot from Universal Robots.Features:
- Secure hold, even when pressure drops
 - Reduced moment load due to extremely flat design
 - Inexhaustible variety of media transfer systems
 - Quick adaptation to changing production requirements
 
      Built-in standard components
    
Werkzeugwechsler
Serie WWR