Component reference

Automated button rifling

Gripper | Components | Mechanical and plant engineering

2-Jaw Parallel Grippers
Series GEP2000

  • Largest stroke in small installation space
  • The simplest activation
  • Positionability via IO-Link
more
1. 2-jaw parallel grippers
  • Largest stroke in small installation space
  • The simplest activation
  • Positionability via IO-Link
more
Task & Solution

In the production of high-performance barrels, the quality of the inner contour determines function, precision and reliability. Button rifling places the highest demands on accuracy, repeatability and process stability - the smallest deviations have a direct impact on performance. The BR2 button rifling machine from TBT Tiefbohrtechnik is designed precisely for this task and ensures precise, reproducible machining. A central element: the electric small parts gripper from Zimmer Group's GEP2000 series. Precise gripping, positioning and holding of components increases quality and process reliability. The combination of BR2 and the electric small parts grippers from the GEP2000 series demonstrates the role that the right gripping technology plays in a stable, high-precision process.

Source: TBT Tiefbohrtechnik GmbH

Built-in standard components

CONTACT US

Personal data
Message