Component reference

Loading and unloading microtiter plates in laboratories

Tool changer | Components | Life Science | Laboratory automation

Tool Changers
Series FWR

  • Automated tool change without external activation
  • Manual tool change
  • Optional media transmission
more

2-Jaw Parallel Grippers with Long Stroke
Series LWR

  • DGUV certified collaborative grippers
  • Servo drive with integrated controller
  • Sensitive version
  • IO-Link control
  • Use in combination with LWR fixed parts (IO-Link/RS485)
  • Optimal for applications of larger workpieces as well as different dimensions due to servo technology
more
1. Tool changer
  • Automated tool change without external activation
  • Manual tool change
  • Optional media transmission
more
2. LWR-HRC-02
  • DGUV certified collaborative grippers
  • Servo drive with integrated controller
  • Sensitive version
  • IO-Link control
  • Use in combination with LWR fixed parts (IO-Link/RS485)
  • Optimal for applications of larger workpieces as well as different dimensions due to servo technology
more
Task & Solution
  • Automated guided vehicle system for loading and unloading microtiter plates in laboratories
  • FWR series tool changer on the 6-axis robot makes tool changes possible without an external controller
  • Collaborative gripper HRC-02 handles precise gripping of different components with defined gripping force

CONTACT US

Personal data
Message