Decapping with ZiMo
System solutions | Mobility | Medicine and pharmaceuticals
Our ZiMo – equipped with the FANUC Europe CRX Cobot – combines cutting-edge robotics with practical flexibility, taking your automation to the next level. Whether in assembly, pick-and-place applications, or machine loading, our robot cell ZiMo impresses with its mobile flexibility, quick commissioning, and high ease of use – no matter the industry. Our 2-jaw parallel rotary gripper of the REP2000 series combines gripping and rotating in a single compact module, setting new standards in efficiency and space-saving. The endlessly rotating system impresses with 5 million maintenance-free cycles, allows optimal use of available installation space, and offers maximum functionality in a robust design.
5 million maintenance-free cycles (max.)
Integrated sensing
Self locking mechanism