2-Jaw Parallel Rotary Grippers
Series REP2000

"TWO in ONE"
- Compact combination of rotary and gripper unit
Gripping and rotation in one module enable you to use your installation space to its full potential. With IP54, the rotary gripper is even suitable for the harshest operating conditions. - Self locking mechanism in case of power drop
Prevents workpiece loss to give you maximum process reliability. The integrated emergency release allows you to open the gripper without power so you can safely remove the workpiece in an emergency. - Control via IO-Link
Allows you to flexibly adapt the stroke of the gripper jaws to the workpiece and adjust the approach angle of the endlessly rotating unit to the application.
Series features
- 5 million maintenance-free cycles (max.)
- Integrated sensing
- IP40
- IP54
- Self locking mechanism
- Positionable
- Gripping force adjustable
- IO-Link
- Continuously variable positions
- Adjustable swivel angle

- Gripper
Gripper jaws can be positioned. Figure shows Variant -43 in protection class IP54 - Helical worm gear
self locking mechanism in case of power drop - Emergency release
Using an Allen key - Bearing
Sealed ball bearing in accordance with IP54 - Rotary module
Infinitely rotatable and positionable - Integrated control system
Compact, no space required in the control cabinet - Single-cable solution
Supplies gripper and rotary module - Control
Control via IO-Link, no shielded cable required