Production of connectors
Gripper | Components | Mobility | Automobile

2-Jaw Parallel Grippers
Series GP

- Dual round guide rods
- Double acting pneumatic cylinder with integrated mechanical gripping force safety device

- Dual round guide rods
- Double acting pneumatic cylinder with integrated mechanical gripping force safety device
The three-part system concept developed by MSA for the production of connectors consists of three main areas: Pre-assembly, injection molding machine and finishing as well as quality assurance. The entire process is fully automated and runs in unmanned operation. A total of nine industrial robots from Yaskawa's MOTOMAN GP series are used, which are responsible for all work steps (except injection molding). The MOTOMAN GP series offers a wide range of 6-axis handling robots with payloads from 4 to 600 kg, which can be used in various industries, from handling and assembly to milling, grinding and quality control.
Source: www.yaskawa.de/anwendungsberichte/case/msa-vorrichtungsbau-automatisiert-hochkomplexe-fertigung-von-steckverbindern_u20164
Yaskawa & MSA & CGR | Hochkomplexe Fertigung von Steckverbindern für die Automotive-Branche
MSA-Vorrichtungsbau GmbH
CGR B-E GmbH