Component reference
Flexible Cable Handling for Mass Production of Electrolyzers
Gripper | Components | Mechanical and plant engineering | Energy / Solar
Task & Solution
The “FertiRob” research project developed an automated solution for wiring the control cabinets of electrolyzers. Two robots equipped with GEP2000 small-part grippers handle the gripping, guiding, and insertion of flexible cables into the terminals. Through force control, precise positioning, and easy integration via IO-Link, a previously manual and demanding process is now reliably automated. The application thus supports more efficient and scalable mass production of electrolysers.
Source: Chair of Production Systems, Ruhr University Bochum