Component reference

WWR in the body shop

Tool changer | Components | Mobility | Automobile | Car body

Tool Changers
Series WWR

  • Robot flange with partial mounting circle in accordance with EN ISO 9409-1
  • Very high handling weight up to 300 kg
more
1. Tool changer
  • Robot flange with partial mounting circle in accordance with EN ISO 9409-1
  • Very high handling weight up to 300 kg
more
Task & Solution

When coating cars, openings in the body are sealed with adhesive pads to protect them from corrosion. Four KUKA robots seal holes in various car bodies with extremely short cycle times and maximum precision, using several automatic pneumatic tool changers from the Zimmer Group from our WWR series. The changeover to other pad sizes is carried out automatically by exchanging the entire applicator with our tool changers:

  • Quick adaptation to changing production requirements
  • Reduced moment load due to extremely flat design
  • Secure hold, even when pressure drops

CONTACT US

Personal data
Message