System reference
ZiMo loads lathe
Gripper | System solutions | Mobility | Mobile robotics

3-Jaw Concentric Grippers
Series GPD5000

- Steel Linear Guide – The superior guidance system concept
- Leakproof and corrosion protected – The universal gripper
- Aluminum Linear Guide – The alternative
1. 3-jaw concentric grippers

- Steel Linear Guide – The superior guidance system concept
- Leakproof and corrosion protected – The universal gripper
- Aluminum Linear Guide – The alternative
Task & Solution
The combination of our ZiMo mobile robot cell, our innovative GPD5000 gripper series and a robot from Universal Robots takes automation to the next level. ZiMo redefines workplace efficiency, is designed for seamless integration and eliminates the need for complex setups - making automation more accessible than ever before. Our GPD5000 gripper offers exceptional precision thanks to its robust guidance and precise kinematics, up to 30 million maintenance-free gripping cycles, corrosion resistance making it suitable for all conditions and IP64 and IP67 protection.
Highlights and technical data
30 million maintenance-free cycles (max.)
IP64
IP67
Protected against corrosion