Installation Size: WB5004
Order-No. | Compatible with installation size | Tightening torque | Packaging unit | |
---|
WB5004F | GPP5004 / GPD5004 | 1.5 [Nm] | 1 [piece] | |
WB5004L | GPP5004 / GPD5004 | | 2 [piece] | |
Installation Size: WB5006
Order-No. | Compatible with installation size | Tightening torque | Packaging unit | |
---|
WB5006F | GPP5006 / GPD5006 | 1.5 [Nm] | 1 [piece] | |
WB5006L | GPP5006 / GPD5006 | | 2 [piece] | |
Installation Size: WB5008
Order-No. | Compatible with installation size | Tightening torque | Packaging unit | |
---|
WB5008F | GPP5008 / GPD5008 | 5 [Nm] | 1 [piece] | |
WB5008L | GPP5008 / GPD5008 | | 2 [piece] | |
Installation Size: WB5010
Order-No. | Compatible with installation size | Tightening torque | Packaging unit | |
---|
WB5010F | GPP5010 / GPD5010 | 7 [Nm] | 1 [piece] | |
WB5010L | GPP5010 / GPD5010 | | 2 [piece] | |
Installation Size: WB5013
Order-No. | Compatible with installation size | Tightening torque | Packaging unit | |
---|
WB5013F | GPP5013 / GPD5013 | 7 [Nm] | 1 [piece] | |
WB5013L | GPP5013 / GPD5013 | | 2 [piece] | |
Installation Size: WB5016
Order-No. | Compatible with installation size | Tightening torque | Packaging unit | |
---|
WB5016F | GPP5016 / GPD5016 | 15 [Nm] | 1 [piece] | |
WB5016L | GPP5016 / GPD5016 | | 2 [piece] | |
Installation Size: WB5025
Order-No. | Compatible with installation size | Tightening torque | Packaging unit | |
---|
WB5025F | GPP5025 / GPD5025 | 20 [Nm] | 1 [piece] | |
WB5025L | GPP5025 / GPD5025 | | 2 [piece] | |
Installation Size: WB5030
Order-No. | Compatible with installation size | Tightening torque | Packaging unit | |
---|
WB5030F | GPP5030 / GPD5030 | 20 [Nm] | 1 [piece] | |
WB5030L | GPP5030 / GPD5030 | | 2 [piece] | |