GD1706N-B

Discontinued model
Note on the previous model
This product is one of our previous models and is still available here to provide you with technical information and support. If you have any questions about this previous model, please use the contact form—we will be happy to help you! For product inquiries, please use the link above to the further developed successor model.

3-Jaw Concentric Grippers
Series GD1700

Personal data
Message
Straight Fittings - Quick Connect Style
Sensors and energy supply
Details
Plug-in connector Angled Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector Straight Cable 5m - female connector M8
Sensors and energy supply
Details
Magnetic field sensor angled, cable 5 m
Sensors and energy supply
Details
Magnetic field sensor angled, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Magnetic field sensor straight, cable 5 m
Sensors and energy supply
Details
Magnetic field sensor straight, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Inductive proximity switch - Cable 5 m
Sensors and energy supply
Details
Inductive proximity switch – M8
Sensors and energy supply
Details
Universal jaw set aluminium
Accessories
Details
Universal jaw set steel
Accessories
Details
Cover plate
Accessories
Details
Set of clamping blocks
Accessories
Details
Pressure piece N / S
Accessories
Details
Pressure piece N / S
Accessories
Details
Pressure safety valve
Sensors and energy supply
Details
Pressure safety valve with quick exhaust
Sensors and energy supply
Details
Plug-in connector customizable Straight - male connector M8
Sensors and energy supply
Details
  1. Sealed and precise square guide for / harsh environmental conditions
    high forces and moments capacity
  2. Robust, lightweight housing
    Hard-coated aluminum alloy
  3. Wedge hook mechanism
    synchronized the movement of the gripper jaws high force transfer
  4. Integrated gripping force safety device
    spring integrated into cylinder as energy storage optional in designs C and O
  5. Permanent magnet
    installed in piston chamber as indicator for magnetic field sensor (up to GD1708-B)
  6. Energy supply
    possible from several sides
  7. Drive
    double-acting pneumatic cylinder
  8. Removable centering sleeves
    quick and economical positioning of the gripper fingers