GV1-8X8

Straight Fittings - Quick Connect Style
Series GV
- Cost reduction through quick assembly and disassembly
- Straight version
Technical Data
| Fixing thread | G1/8" |
| Outside-Ø for hose | 8 [mm] |
| Length | 25 [mm] |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.01 [kg] |
| Dimension D1 | 14 [mm] |
| Dimension i | 5 [mm] |
| Dimension L1 | 20 [mm] |
| S | 14 [mm] |
| S1 | 5 [mm] |