SF100MLD6-C

Flat Swivel Units
Series SF-C

"The superior"

  • Up to 100% more performance than the benchmark
    Superior end position damping lets you swivel more mass in the shortest amount of time, increasing your machine's component output
  • Large centre bore
    Reduce the interference contours in your application by placing your power supply line directly through the middle of the rotary flange
  • More than 100% higher radial bearing load than the benchmark
    The generously scaled bearings stand for robustness and long service life and provide the highest process reliability for your application
Equipment/Options
  • 10 million maintenance-free cycles (max.)
  • Powerstop end position damping
  • Fluid feed-through
  • IP64
  • Magnetic field sensor
  • Inductive sensor
  • Positionability - 3 positions
  • Adjustable swivel angle
  • Rotation angle 90°
  • Rotation angle 180°
  • Flange
  • End positions adjustable +/- 3
Swivel angle-90 / 0 / +90 [°]
Swivel angle regulable +/-3 [°]
Torque13 [Nm]
Pneumatic energy transfer6 [Quantity]
Passage bore Ø15 [mm]
Axial bearing load2500 [N]
Radial bearing load155 [Nm]
Repetition accuracy +/-0.01 [°]
Operating pressure3 ... 8 [bar]
Nominal operating pressure6 [bar]
Operating temperature5 ... +80 [°C]
Air volume per cycle304 [cm³]
CertificationsLABS / REACH / RoHS
Protection to IEC 60529IP64
B10d value10000000
Weight7.1 [kg]
Pressure safety valve
Sensors and energy supply
Details
Pressure safety valve with quick exhaust
Sensors and energy supply
Details
Magnetic field sensor straight, cable 5 m
Sensors and energy supply
Details
Magnetic field sensor straight, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Plug-in connector Straight Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector customizable Straight - male connector M8
Sensors and energy supply
Details
Use
  • Can be used universally
Advantage
  • No torsion on the sensor cable
  • Reduced interference contours
Details
Individualizations
Use
  • Pharmaceutical, medical, cosmetic and food industries
  • Packaging and production machines
Advantage
  • FDA-approved materials and coatings
  • No harmful contamination of the product
Details
Use
  • In environments with highly flammable materials
Advantage
  • Safe process guaranteed
  • Certified
  • All products and classes can be certified
Details
  1. Two way ball bearing hollow shaft
    for feedthrough cables and hoses high forces and moments capacity
  2. Up to 8 way integrated air feed-through
    for hoseless air transfer hose package does not have to be pivoted
  3. Adjustable end position
    +/- 3° adjustable end position
  4. Large, precise locating flange
    simple tool connection
  5. Integrated shock absorbers with spiral groove technology
    adjustable end position damping heating is prevented through installation in pneumatic pressure chamber
  6. Air flow control valve
    for speed regulation (included in the delivery)
  7. Force transfer
    rack and pinion
  8. Drive
    two double-acting pneumatic cylinders high torque rating