MKS3003MR

Clamping element
Series MKS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through spring-loaded energy storage - high durability
5 million static clamping cycles - Higher holding force
Via activation with PLUS air - Safety element
Safe clamping in case of energy failure
Equipment/Options
PLUS connection
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| Schneeberger | AMSA3B(MR) | 30 | AMSA3BW..A | show variant |
| Schneeberger | AMSA3B(MR) | 30 | AMSA3BW..B | show variant |
| Schneeberger | AMSA3B(MR) | 30 | AMSA3BW..F | show variant |
| Schneeberger | AMSA3B(MR) | 30 | AMSA3BW..G | show variant |
| Schneeberger | AMSA3B(MR) | 30 | AMSA3BW..C | show variant |
| Schneeberger | AMSA3B(MR) | 30 | AMSA3BW..D | show variant |
| Schneeberger | AMSD3B(MR) | 30 | AMSD3BW..A | show variant |
| Schneeberger | AMSD3B(MR) | 30 | AMSD3BW..B | show variant |
| Schneeberger | AMSD3B(MR) | 30 | AMSD3BW..F | show variant |
| Schneeberger | AMSD3B(MR) | 30 | AMSD3BW..G | show variant |
| Schneeberger | AMSD3B(MR) | 30 | AMSD3BW..C | show variant |
| Schneeberger | AMSD3B(MR) | 30 | AMSD3BW..D | show variant |
| Schneeberger | MR | 30 | MRW..A | show variant |
| Schneeberger | MR | 30 | MRW..B | show variant |
| Schneeberger | MR | 30 | MRW..F | show variant |
| Schneeberger | MR | 30 | MRW..G | show variant |
| Schneeberger | MR | 30 | MRW..C | show variant |
| Schneeberger | MR | 30 | MRW..D | show variant |
| Schneeberger | AMSABS3B(MR) | 30 | AMSABS3BW..A | show variant |
| Schneeberger | AMSABS3B(MR) | 30 | AMSABS3BW..B | show variant |
| Schneeberger | AMSABS3B(MR) | 30 | AMSABS3BW..C | show variant |
| Schneeberger | AMSABS3B(MR) | 30 | AMSABS3BW..D | show variant |
Technical Data
| Operation | pneumatic |
| Holding force | 1050 [N] |
| Operating pressure | 5.5 ... 6.5 [bar] |
| Condition | NC (Normally Closed) closed without pressure |
| PLUS connection possible | Yes |
| Holding force PLUS connection | 1800 [N] |
| Nominal operating pressure | 6 [bar] |
| B10d value | 5000000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Opening time | 0.02 [s] |
| Closing time | 0.03 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Clean room applications according to DIN EN ISO 14644-1 | 6 |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Weight | 0.65 [kg] |
| Function | clamping |
| Installation direction | from above |
| Air volume per cycle | 12 [cm³] |
| max. length clamping | 68 |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Profile rail guide
- Available for all common profile rail guides
- Wedge-type gear
- Power transmission between piston and clamping jaw
- Clamping jaw
- Pressed at the free surfaces of the profile rail guide
- Housing
- Pneumatic piston
- The piston moves the wedge-type gear longitudinally
- Spring-loaded energy storage
- For non-pressurized closing of the clamping unit




