MKS3502D

Clamping element
Series MKS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through spring-loaded energy storage - high durability
5 million static clamping cycles - Higher holding force
Via activation with PLUS air - Safety element
Safe clamping in case of energy failure
Equipment/Options
PLUS connection
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| INA | TSX-E(RUE) | 35 | RWU..-E | show variant |
| INA | TSX-E(RUE) | 35 | RWU..-E-L | show variant |
| INA | TSX-E(RUE) | 35 | RWU..-E-H | show variant |
| INA | TSX-E(RUE) | 35 | RWU..-E-HL | show variant |
| INA | TSX-E(RUE) | 35 | RWU..-F | show variant |
| INA | TSX-E(RUE) | 35 | RWU..-F-L | show variant |
| INA | TSX-E(RUE) | 35 | RWU..-F-H | show variant |
| INA | TSX-E(RUE) | 35 | RWU..-F-HL | show variant |
Technical Data
| Operation | pneumatic |
| Holding force | 1250 [N] |
| Operating pressure | 5.5 ... 6.5 [bar] |
| Condition | NC (Normally Closed) closed without pressure |
| PLUS connection possible | No |
| B10d value | 5000000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Opening time | 0.02 [s] |
| Closing time | 0.03 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Clean room applications according to DIN EN ISO 14644-1 | 6 |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Weight | 1 [kg] |
| Function | clamping |
| Installation direction | from the front |
| Air volume per cycle | 12 [cm³] |
| max. length clamping | 67 |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Profile rail guide
- Available for all common profile rail guides
- Wedge-type gear
- Power transmission between piston and clamping jaw
- Clamping jaw
- Pressed at the free surfaces of the profile rail guide
- Housing
- Pneumatic piston
- The piston moves the wedge-type gear longitudinally
- Spring-loaded energy storage
- For non-pressurized closing of the clamping unit




