MKS3505A-LP

Clamping element
Series MKS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through spring-loaded energy storage - high durability
5 million static clamping cycles - Higher holding force
Via activation with PLUS air - Safety element
Safe clamping in case of energy failure
Equipment/Options
PLUS connection
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| Bosch Rexroth | R18..IMS(roller with measuring system) | 35 | R1822..IMS.. | show variant |
| Bosch Rexroth | R18..IMS(roller with measuring system) | 35 | R1823..IMS.. | show variant |
| Bosch Rexroth | R18..IMS(roller with measuring system) | 35 | R1851..IMS.. | show variant |
| Bosch Rexroth | R18..IMS(roller with measuring system) | 35 | R1853..IMS.. | show variant |
| Bosch Rexroth | R16…IMS (ball with measurement system) | 35 | R1622..IMS.. | show variant |
| Bosch Rexroth | R16…IMS (ball with measurement system) | 35 | R1623..IMS.. | show variant |
| Bosch Rexroth | R16…IMS (ball with measurement system) | 35 | R1651..IMS.. | show variant |
| Bosch Rexroth | R16…IMS (ball with measurement system) | 35 | R1653..IMS.. | show variant |
| Bosch Rexroth | R18..IMS(roller with measuring system) | 35 | R1821..IMS.. | show variant |
| Bosch Rexroth | R18..IMS(roller with measuring system) | 35 | R1824..IMS.. | show variant |
| Bosch Rexroth | R16…IMS (ball with measurement system) | 35 | R1621..IMS.. | show variant |
| Bosch Rexroth | R16…IMS (ball with measurement system) | 35 | R1624..IMS.. | show variant |
Technical Data
| Operation | pneumatic |
| Holding force | 900 [N] |
| Operating pressure | 4 ... 6.5 [bar] |
| Condition | NC (Normally Closed) closed without pressure |
| PLUS connection possible | No |
| Nominal operating pressure | 6 [bar] |
| B10d value | 5000000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Opening time | 0.02 [s] |
| Closing time | 0.03 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Clean room applications according to DIN EN ISO 14644-1 | 6 |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Weight | 0.81 [kg] |
| Function | clamping |
| Installation direction | from above |
| Air volume per cycle | 12 [cm³] |
| max. length clamping | 67 |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit




