MKS6501A-LP

Clamping element
Series MKS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through spring-loaded energy storage - high durability
5 million static clamping cycles - Higher holding force
Via activation with PLUS air - Safety element
Safe clamping in case of energy failure
Equipment/Options
PLUS connection
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| HIWIN | HG(QH) | 65 | HGH..CA | show variant |
| HIWIN | HG(QH) | 65 | HGH..HA | show variant |
| HIWIN | HG(QH) | 65 | HGW..CA | show variant |
| HIWIN | HG(QH) | 65 | HGW..CC | show variant |
| HIWIN | HG(QH) | 65 | HGW..HA | show variant |
| HIWIN | HG(QH) | 65 | HGW..HC | show variant |
| IKO | LWH(MH) | 65 | LWH..B | show variant |
| IKO | LWH(MH) | 65 | LWHD..B | show variant |
| IKO | LWH(MH) | 65 | LWHDG | show variant |
| IKO | LWH(MH) | 65 | LWHG | show variant |
| IKO | LWH(MH) | 65 | LWHT..B | show variant |
| IKO | LWH(MH) | 65 | LWHTG | show variant |
| IKO | LWH(MH) | 65 | LWHY | show variant |
| NSK | NH(N1H) | 65 | NAH..AN | show variant |
| NSK | NH(N1H) | 65 | NAH..BN | show variant |
| NSK | NH(N1H) | 65 | NAH..EM | show variant |
| NSK | NH(N1H) | 65 | NAH..GM | show variant |
| PMI | MSA | 65 | MSA..E | show variant |
| PMI | MSA | 65 | MSA..LE | show variant |
| PMI | MSA | 65 | MSA..LS | show variant |
| PMI | MSA | 65 | MSA..S | show variant |
| SBC | SBI | 65 | SBI..FL | show variant |
| SBC | SBI | 65 | SBI..FLL | show variant |
| SBC | SBI | 65 | SBI..SL | show variant |
| SBC | SBI | 65 | SBI..SLL | show variant |
| TBI | TR | 65 | H-FE | show variant |
| TBI | TR | 65 | H-FL | show variant |
| TBI | TR | 65 | H-VE | show variant |
| TBI | TR | 65 | H-VL | show variant |
| THK | HSR | 65 | HSR..A | show variant |
| THK | HSR | 65 | HSR..B | show variant |
| THK | HSR | 65 | HSR..CA | show variant |
| THK | HSR | 65 | HSR..CB | show variant |
| THK | HSR | 65 | HSR..HA | show variant |
| THK | HSR | 65 | HSR..HB | show variant |
| THK | HSR | 65 | HSR..LA | show variant |
| THK | HSR | 65 | HSR..LB | show variant |
| THK | HSR | 65 | HSR..LR | show variant |
| THK | HSR | 65 | HSR..R | show variant |
| THK | HSR | 65 | HSR..YR | show variant |
| THK | SHS | 65 | SHS..C | show variant |
| THK | SHS | 65 | SHS..LC | show variant |
| THK | SHS | 65 | SHS..LV | show variant |
| THK | SHS | 65 | SHS..V | show variant |
| Nanjing-Gongyis | GZB | 65 | AA | show variant |
| Nanjing-Gongyis | GZB | 65 | AAL | show variant |
| Nanjing-Gongyis | GZB | 65 | BA | show variant |
| Nanjing-Gongyis | GZB | 65 | BAL | show variant |
| NSK | LH(L1H) | 65 | LAA...ELZ | show variant |
| NSK | LH(L1H) | 65 | LAA...EMZ | show variant |
| NSK | LH(L1H) | 65 | LAA...FLZ | show variant |
| NSK | LH(L1H) | 65 | LAA...GLZ | show variant |
| NSK | LH(L1H) | 65 | LAA...GMZ | show variant |
| NSK | LH(L1H) | 65 | LAA...HLZ | show variant |
| NSK | LH(L1H) | 65 | LAA...ANZ | show variant |
| NSK | LH(L1H) | 65 | LAA...BNZ | show variant |
| THK | HRX | 65 | HRX..C | show variant |
| THK | HRX | 65 | HRX..LC | show variant |
| THK | HRX | 65 | HRX..R | show variant |
| THK | HRX | 65 | HRX..LR | show variant |
Technical Data
| Operation | pneumatic |
| Holding force | 1350 [N] |
| Operating pressure | 4 ... 6.5 [bar] |
| Condition | NC (Normally Closed) closed without pressure |
| PLUS connection possible | Yes |
| Holding force PLUS connection | 2000 [N] |
| Nominal operating pressure | 4 [bar] |
| B10d value | 5000000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Opening time | 0.055 [s] |
| Closing time | 0.035 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Clean room applications according to DIN EN ISO 14644-1 | 6 |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Weight | 2.6 [kg] |
| Function | clamping |
| Installation direction | from above |
| Air volume per cycle | 18 [cm³] |
| max. length clamping | 82 |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit




