TPC-M6-R

Screw
Series TPC
Technical Data
| Thread | M6 |
| Tightening torque | 5 [Nm] |
| Max. screw-in depth E | 6 [mm] |
| Wrench size | 5 [mm] |
| Certifications | LABS / REACH / RoHS |
| Weight | 6 [g] |

| Thread | M6 |
| Tightening torque | 5 [Nm] |
| Max. screw-in depth E | 6 [mm] |
| Wrench size | 5 [mm] |
| Certifications | LABS / REACH / RoHS |
| Weight | 6 [g] |