GEP2010IL-00-B

2-Jaw Parallel Grippers
Series GEP2000
"The electric compact one"
- Largest stroke in small installation space
Do you require a large stroke, due to the fact that you are operating either a form fit gripper or a large range of parts but the installation space and the load capacity of your application is limited? Then this gripper is perfect for you! - The simplest activation
It is your choice whether you want to control the gripper by means of I/O ports—like a valve—or if you prefer the version with IO-Link. Both have this in common: they are easy to integrate into your control system. - Positionability via IO-Link
Allows you to position the gripper jaws of the IL-03 and IL-43 variant. In this way, the stroke can be flexibly adapted to the workpiece, which saves time in the process and prevents interfering contours.
Equipment/Options
10 million maintenance-free cycles (max.)
Integrated sensing
IP40
Self locking mechanism
Gripping force adjustable
IO-Link
Cleanroom-certified
Technical Data
| Stroke per jaw | 10 [mm] |
| Nominal gripping force | 200 [N] |
| Control | IO-Link |
| Protection to IEC 60529 | IP40 |
| Position sensing using process data | Yes |
| Self locking mechanism | mechanical |
| Dead weight of mounted gripper finger max. | 0.1 [kg] |
| Length of the gripper fingers max. | 80 [mm] |
| Minimum positioning path per jaw | 0.5 [mm] |
| Repetition accuracy +/- | 0.02 [mm] |
| Control time | 0,03 [s] |
| Voltage | 24 [V] |
| Current consumption max. | 1 [A] |
| Operating temperature | 5 ... +60 [°C] |
| Clean room applications according to DIN EN ISO 14644-1 | 2 |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| B10d value | 10000000 |
| Weight | 0.31 [kg] |
| Gripping force level 1 | 50 [N] |
| Closing time / Opening time level 1 | 0.30 / 0.30 [s] |
| Gripping force level 2 | 100 [N] |
| Closing time / Opening time level 2 | 0.25 / 0.25 [s] |
| Gripping force level 3 | 150 [N] |
| Closing time / Opening time level 3 | 0.22 / 0.22 [s] |
| Gripping force level 4 | 200 [N] |
| Closing time / Opening time level 4 | 0.19 / 0.19 [s] |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Control
- Via I/O ports (IO) or via IO-Link (IL)
- Mounting and positioning
- mounting possible from several sides for versatile positioning
- BLDC motor
- wear-resistant brushless DC motor
- Helical worm gear
- self locking mechanism in case of power drop
- Synchronization
- via rack and pinion
- Position sensing
- Permanent magnet for direct query of jaw movement via magnetic field sensors
- Gripper jaw
- individual gripper finger mounting
- Removable centering sleeves
- quick and economical positioning of the gripper fingers






