GPP5004N-21-A

2-Jaw Parallel Grippers
Series GPP5000
"The best"
- Steel Linear Guide –
The superior guidance system concept
The steel / steel guide stands for lasting precision, durability and a long service life—featuring maintenance intervals of up to 30 million gripping cycles. Benefit from these features and increase the profitability and process reliability of your machine. - Leakproof and corrosion protected – The universal gripper
Suitable for virtually all ambient conditions, with a sealed guide up to IP67 and corrosion protection as standard, you are able to use this gripper universally. As a result, the range of models in your production is reduced, along with a reduction in associated storage and process costs. - The value promise – Consistent and without fine print
Rely on the Zimmer Group and benefit from an exclusive 24-month warranty for your GPP and GPD5000 grippers – without restrictions, even for parts that come into contact with the workpiece and wear parts. Maximum reliability, maximum productivity – 24/7!
Equipment/Options
30 million maintenance-free cycles (max.)
IP67
Protected against corrosion
Magnetic field sensor
Purged air
Steel Linear Guide
Cleanroom-certified
Technical Data
| Stroke per jaw | 4 [mm] |
| Nominal gripping force | 200 [N] |
| Clean room applications according to DIN EN ISO 14644-1 | 5 |
| Protection to IEC 60529 | IP67 |
| Gripping force in closing | 200 [N] |
| Gripping force in opening | 215 [N] |
| Closing time | 0.015 [s] |
| Opening time | 0.015 [s] |
| Dead weight of mounted gripper finger max. | 0.2 [kg] |
| Length of the gripper fingers max. | 80 [mm] |
| Repetition accuracy +/- | 0.01 [mm] |
| Operating pressure | 3 ... 8 [bar] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | -10 ... +90 [°C] |
| Air volume per cycle | 5 [cm³] |
| Certifications | LABS / REACH / RoHS |
| Protected against corrosion | Yes |
| B10d value | 30000000 |
| Weight | 0.2 [kg] |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Wedge hook mechanism
- Supports to absorb high forces and moments
- Synchronized gripper jaw movement
- Gripper jaw
- Gripper fingers mounted using removable centering sleeves
- Lubricated for life via incorporated lubrication slots
- Steel Linear Guide
- Steel in steel guide
- Enables use of extremely long gripper fingers
- Mounting block
- mounting for inductive proximity switch
- Integrated gripping force safety device
- Spring built into cylinder chamber as an energy store
- Drive
- Double-acting pneumatic rotor cylinder
- Mounting and positioning
- Alternatively, on several sides for customized mounting
- Pneumatic and electrical versions identical apart from height
- Sensing slot
- mounting and positioning of magnetic field sensors
- Dual lip seal
- IP64 and up to IP67 (with purged air) for Protector version
- Prevents grease from being squeezed out, increasing service life
Certificates clean room suitability
SERIES GPP5000 00-VERSIONS*
SERIES GPP5000 21-VERSIONS*
SERIES GPP5000 AL-VERSIONS*
*Certifications are valid for all versions only up to installation size GPP5016























