MGP801N

2-Jaw Parallel Grippers
Series MGP800
"The powerful"
- Over 40% more powerful than the benchmark
Optimisation of weight and force reduces your application costs since all components can have a smaller scale - Gripper jaws up to 50% longer than the benchmark
The highest force and torque measurement enables flexible use for maximum dynamics - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Equipment/Options
10 million maintenance-free cycles (max.)
IP40
Cleanroom-certified
Technical Data
| Stroke per jaw | 1 [mm] |
| Nominal gripping force | 6 [N] |
| Clean room applications according to DIN EN ISO 14644-1 | 6 |
| Gripping force in closing | 6 [N] |
| Gripping force in opening | 8 [N] |
| Closing time | 0.01 [s] |
| Opening time | 0.01 [s] |
| Dead weight of mounted gripper finger max. | 0.01 [kg] |
| Length of the gripper fingers max. | 20 [mm] |
| Repetition accuracy +/- | 0.025 [mm] |
| Operating pressure | 3 ... 8 [bar] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | +5 ... +80 [°C] |
| Air volume per cycle | 0.1 [cm³] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP40 |
| B10d value | 10000000 |
| Weight | 0.008 [kg] |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Robust, lightweight housing
- Hard-coated aluminum alloy
- Gripper jaw
- individual gripper finger mounting
- Position sensing
- permanent magnet for direct monitoring of piston movement
- Integrated gripping force safety device
- spring integrated into cylinder as energy storage (from size 803 upwards)
- Removable centering sleeves
- quick and economical positioning of the gripper fingers
- Mounting and positioning
- mounting possible from several sides for versatile positioning
- Energy supply
- possible from several sides
- Sensing slot
- mounting and positioning of magnetic field sensors








