GVM3

Straight Fittings - Barb-Style Connection
Series GV
- For assembling with hose clips
- Straight version
Technical Data
| Fixing thread | M3 |
| Inside-Ø for hose | 3 [mm] |
| Length | 9.9 [mm] |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.01 [kg] |
| Dimension i | 2.7 [mm] |
| Dimension L1 | 7.2 [mm] |
| S | 4.5 [mm] |