MGP804N

2-Jaw Parallel Grippers
Series MGP800

"The powerful"

  • Over 40% more powerful than the benchmark
    Optimisation of weight and force reduces your application costs since all components can have a smaller scale
  • Gripper jaws up to 50% longer than the benchmark
    The highest force and torque measurement enables flexible use for maximum dynamics
  • Failure-free continuous operation
    Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Equipment/Options
  • 10 million maintenance-free cycles (max.)
  • IP40
  • Magnetic field sensor
  • Cleanroom-certified
Stroke per jaw4 [mm]
Nominal gripping force60 [N]
Clean room applications according to DIN EN ISO 14644-16
Gripping force in closing60 [N]
Gripping force in opening65 [N]
Closing time0.02 [s]
Opening time0.02 [s]
Dead weight of mounted gripper finger max.0,05 [kg]
Length of the gripper fingers max.50 [mm]
Repetition accuracy +/-0.025 [mm]
Operating pressure3 ... 8 [bar]
Nominal operating pressure6 [bar]
Operating temperature+5 ... +80 [°C]
Air volume per cycle1.9 [cm³]
CertificationsLABS / REACH / RoHS
Protection to IEC 60529IP40
B10d value10000000
Weight0.047 [kg]
L-jaw (pair)
Accessories
Details
Straight Fittings - Barb Style Connection
Sensors and energy supply
Details
Angled Fittings - Barb Style Connection
Sensors and energy supply
Details
Quick Exhaust Valve
Sensors and energy supply
Details
Magnetic field sensor angled, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Magnetic field sensor straight, cable 0.3 m - M8 connector
Sensors and energy supply
Details
2-point sensor angled, cable 0.3 m - M8 connector
Sensors and energy supply
Details
2-point sensor straight, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Straight position sensor, cable 0.3 m – M8 plug
Sensors and energy supply
Details
Plug-in connector Straight Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector Straight Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector customizable Straight - male connector M8
Sensors and energy supply
Details
Individualizations
Use
  • Can be used universally
  • e.g. as a hold-down device
Advantage
  • Fixed end stop
  • Defined workpiece position
  • Minimized interference contours
Details
Individualizations
Use
  • Pharmaceutical, medical, cosmetic and food industries
  • Packaging and production machines
Advantage
  • FDA-approved materials and coatings
  • No harmful contamination of the product
Details
Use
  • In environments with highly flammable materials
Advantage
  • Safe process guaranteed
  • Certified
  • All products and classes can be certified
Details
Use
  • Rotary indexing tables
  • Workpiece carrier
Advantage
  • No direct power supply
  • Gripping force is generated via a spring
  • Normally open or normally closed
  • Drive by means of stationary, cost-effective standard cylinder or cam disk
Details
  1. Robust, lightweight housing
    Hard-coated aluminum alloy
  2. Gripper jaw
    individual gripper finger mounting
  3. Position sensing
    permanent magnet for direct monitoring of piston movement
  4. Integrated gripping force safety device
    spring integrated into cylinder as energy storage (from size 803 upwards)
  5. Removable centering sleeves
    quick and economical positioning of the gripper fingers
  6. Mounting and positioning
    mounting possible from several sides for versatile positioning
  7. Energy supply
    possible from several sides
  8. Sensing slot
    mounting and positioning of magnetic field sensors