VE15-B

Separators
Series VE

  • Mechanical forced control
    Guarantees process reliability for your application since only one workpiece can be separated and guided through at a time
  • Decide for yourself!
    Sensing via magnetic field sensors or inductive proximity switches: Unlike the benchmark, you are free to choose!
  • Failure-free continuous operation
    Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Equipment/Options
  • 10 million maintenance-free cycles (max.)
  • IP40
  • Magnetic field sensor
  • Inductive sensor
Stroke per tapped rod40 [mm]
Force in extend80 [N]
Force in retract65 [N]
Self locking mechanismmechanical
Cycle count0.1 [s]
Repetition accuracy +/-0.1 [mm]
Operating pressure3 ... 8 [bar]
Nominal operating pressure6 [bar]
Operating temperature5 ... +80 [°C]
Air volume per cycle23 [cm³]
CertificationsLABS / REACH / RoHS
Protection to IEC 60529IP40
B10d value10000000
Weight0.49 [kg]
Straight Fittings - Quick Connect Style
Sensors and energy supply
Details
Angled Fittings - Quick Connect Style
Sensors and energy supply
Details
Mounting block
Accessories
Details
Inductive proximity switch - Cable 5 m
Sensors and energy supply
Details
Inductive proximity switch – M8
Sensors and energy supply
Details
Magnetic field sensor angled, cable 5 m
Sensors and energy supply
Details
Magnetic field sensor angled, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Magnetic field sensor straight, cable 5 m
Sensors and energy supply
Details
Magnetic field sensor straight, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Plug-in connector Straight Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector Angled Cable 5m - female connector M8
Sensors and energy supply
Details
Individualizations
Use
  • Pharmaceutical, medical, cosmetic and food industries
  • Packaging and production machines
Advantage
  • FDA-approved materials and coatings
  • No harmful contamination of the product
Details
Use
  • In environments with highly flammable materials
Advantage
  • Safe process guaranteed
  • Certified
  • All products and classes can be certified
Details
  1. Square guide
    • rugged, high forces and moments capacity
  2. Tapped rod
    • hardened steel
  3. Mounting
    • individual seperator finger mounting
  4. Locking
    • integrated, mechanical locking
  5. Energy supply
    • possible from several sides
  6. Drive
    • two double-acting pneumatic cylinders
  7. Permanent magnet
    • installed in piston area
  8. Sensing
    • groove for positioning of the magnetic field sensor