GG4040NC
Legacy Product

Note on the previous model
This product is one of our previous models and is still available here to provide you with technical information and support. If you have any questions about this previous model, please use the contact form—we will be happy to help you! For product inquiries, please use the link above to the further developed successor model.
2-jaw radial gripper
Series GG4000
Equipment/Options
10 million maintenance-free cycles (max.)
Spring closing C
IP64
Magnetic field sensor
Inductive sensor
Purged air
Technical Data
| Stroke per jaw | 90 [°] |
| Gripping moment in closing at 0° | 13 [Nm] |
| Gripping moment secured by spring min. | 6 [Nm] |
| Gripping force in closing at 0° | 700 [N] |
| Dead weight of mounted gripper finger max. | 0.12 [kg] |
| Length of the gripper fingers max. | 85 [mm] |
| Closing time | 0.06 [s] |
| Opening time | 0.11 [s] |
| Repetition accuracy +/- | 0.05 [mm] |
| Operating pressure | 4 ... 8 [bar] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | 5 ... +80 [°C] |
| Air volume per cycle | 24 [cm³] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP64 |
| Weight | 0.5 [kg] |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Stroke adjustment screw
Infinitely adjustable opening stroke - Removable centering sleeves
individual gripper finger mounting - Robust, lightweight housing
Hard-coated aluminum alloy - Sensing slot
mounting and positioning of magnetic field sensors - Mounting and positioning
mounting possible from several sides for versatile positioning - Integrated gripping force safety device
spring integrated into cylinder as energy storage - Position sensing
permanent magnet for direct monitoring of piston movement - Mounting block
mounting for inductive proximity switch - Sealed rotation point
for use under extreme conditions


















