GZ11-18E

Discontinued model
Note on the previous model
This product is one of our previous models and is still available here to provide you with technical information and support. If you have any questions about this previous model, please use the contact form—we will be happy to help you! For product inquiries, please use the link above to the further developed successor model.

2-Jaw Angular Grippers
Series GZ

Personal data
Message
Mounting block
Accessories
Details
Inductive proximity switch - Cable 5 m
Sensors and energy supply
Details
Inductive Proximity Switch Cable 0,3 m  - Connector M8
Sensors and energy supply
Details
Plug-in connector Straight Cable 5m - female connector M8
Sensors and energy supply
Details
Straight Fittings - Quick Connect Style
Sensors and energy supply
Details
Plug-in connector customizable Straight - male connector M8
Sensors and energy supply
Details
Plug-in connector customizable Straight - male connector M12
Sensors and energy supply
Details
  1. Adjustable switch cam
    direct sensing of gripper jaw movement
  2. Fixing for mounting block
    for inductive proximity switch
  3. Steel (C45K) gripper jaw
    can be machined to suit individual applications and hardened
  4. Adjusting screw
    Infinitely adjustable opening stroke setting of gripper jaw for exact adjustment of the workpiece
  5. Drive
    direct drive via plunger pistons
  6. Robust, lightweight housing
    Hard-coated aluminum alloy
  7. Mounting and positioning
    mounting possible from several sides for versatile positioning
  8. Integrated gripping force safety device
    integrated into piston chamber as energy storage (from GZ18-23D up to GZ55-65D)