Login

2-Jaw Parallel Grippers
Series GEP9000

"The quickest"

  • Plug and play
  • 250 cycles per minute
  • Failure-free continuous operation
Series features
  • 30 million maintenance-free cycles (max.)
  • Spring closing C
  • Spring opening O
  • Integrated sensing
  • IP40
  • Digital I/O
  1. Energy supply
    standardized interface M12 round connector
  2. Drive
    via Pot magnet and coil bobbin according to the coil system principle energy consumption only at opening and closing (<25ms)
  3. Position sensing
    integrated Hallsensor 3 positions monitorable
  4. Status control
    optical LED position display gripper opened, gripper closed, “workpiece available“
  5. Wedge hook mechanism
    self locking mechanism at stop position
  6. Mounting and positioning
    mounting possible from several sides for versatile positioning
  7. Robust, lightweight housing
    Hard-coated aluminum alloy
  8. Gripper jaw
    from high-strength, hard-anodized aluminium removable centering sleeves for individual gripper finger mounting