Login

2-Jaw Parallel Grippers
Series GP100

"The precise"

  • Gripper jaws 20% longer than similar products
    Low-backlash ball guide, guided into a steel housing, for maximum precision
  • Near constant gripping force for different gripper jaw lengths
    Makes it possible to cover a high range of variants with only one gripper
  • Failure-free continuous operation
    Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
  1. Gripper jaw
    individual gripper finger mounting
  2. Wedge hook mechanism
    synchronized the movement of the gripper jaws high force transfer
  3. Ball guide
    smooth running guides via rolling friction near constant force in various gripping jaw lengths
  4. Removable centering sleeves
    quick and economical positioning of the gripper fingers
  5. Mounting block
    mounting for inductive proximity switch
  6. Mounting and positioning
    mounting possible from several sides for versatile positioning
  7. Drive
    double-acting pneumatic cylinder
  8. Energy supply
    possible from several sides