GPP5006N-IL-10-A

2-Jaw Parallel Grippers
Series GPP5000IL
"The hybrid"
- Pneumatic drive combined with IO-Link technology
- Up to 50% reduction in cycle times and up to 90% less compressed air usage
- Connection over just one pneumatic line and IO-Link cable
- Integrated valve technology, sensor technology, status display, pressure monitoring and temperature monitoring
- Part detection down to +/- 0.05 mm for a tolerance range that can be taught for any value
- 32 workpieces data sets can be programmed
- Protected from corrosion and sealed in accordance with IP64
- Up to 30 million cycles without maintenance
Equipment/Options
30 million maintenance-free cycles (max.)
Integrated sensing
IP64
Protected against corrosion
Purged air
IO-Link
Integrated valve technology
Technical Data
| Stroke per jaw | 6 [mm] |
| Nominal gripping force | 330 [N] |
| Control | IO-Link |
| Gripping force in closing | 330 [N] |
| Gripping force in opening | 360 [N] |
| Cycle count max. | 360 [cycle/min] |
| Dead weight of mounted gripper finger max. | 0.4 [kg] |
| Length of the gripper fingers max. | 100 [mm] |
| Repetition accuracy +/- | 0.01 [mm] |
| Operating pressure | 3 ... 8 [bar] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | +5 ... +50 [°C] |
| Air volume per cycle | 11 [cm³] |
| Integrated valve technology | Yes |
| Integrated position sensing | Yes |
| Voltage | 24 [V] |
| Current consumption max. | 0.1 [A] |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Protection to IEC 60529 | IP64 |
| B10d value | 30000000 |
| Weight | 0.45 [kg] |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Wedge hook mechanism
- Supports to absorb high forces and moments
- Synchronized gripper jaw movement
- Gripper jaw
- Gripper fingers mounted using removable centering sleeves
- Lubricated for life via incorporated lubrication slots
- Steel Linear Guide
- Steel in steel guide
- Enables use of extremely long gripper fingers
- Dual lip seal
- IP64
- Prevents grease from being squeezed out, increasing service life
- Integrated gripping force safety device
- Spring built into cylinder chamber as an energy store
- Mounting and positioning
- Alternatively, on several sides for customized mounting
- Position sensing
- integrated Hallsensor
- Integrated valve technology
- Activation of the gripper by means of a compressed air supply
- Integrated control module
- Single-cable solution via IO-Link
- Pressure, temperature, position and other parameters are readable









