3-Jaw Concentric Grippers
Series GPD5000AL

"The ALternative"
- Aluminum Linear Guide – The alternative
Reduced to those aspects which are the most important, the steel / aluminum guide variant offers significantly better performance when compared to a similar gripper with a T-groove travel guide, and is on par with the best principles of toothed guidance systems. - Extensive range of accessories
Offers you products that are optimally matched to the grippers. Particularly noteworthy are the adjusting jaws for tool-free adjustment of the gripping range, interchangeable jaws for quick jaw changes and precise sensor technology that reliably monitors the entire stroke range via IO-Link or analog. - The value proposition - consistent and without asterisks
Rely on the Zimmer Group and benefit from an exclusive 24-month warranty for your GPP and GPD5000 grippers - without restrictions, even for parts that come into contact with the workpiece and wear parts. Maximum reliability, maximum productivity - 24/7!
Series features
IP40
Magnetic field sensor
Purged air
Long stroke / Spring closing
Long stroke / Spring opening
Long stroke
15 million maintenance-free cycles (max.)
Aluminum Linear Guide
Cleanroom-certified

- Wedge hook mechanism
high forces and moments capacity Synchronized gripper jaw movement - Gripper jaw
Gripper fingers mounted using removable centering sleeves Lubricated for life via incorporated lubrication slots - Integrated gripping force safety device
Spring built into cylinder chamber as an energy store - Sensing slot
mounting and positioning of magnetic field sensors - Mounting and positioning
Alternatively, on several sides for customized mounting - Drive
Double-acting pneumatic rotor cylinder - Aluminum Linear Guide
Robust prismatic guide Enables the attachment of long gripper jaws - Robust, lightweight housing
Hard-coated aluminum alloy