ZGAA-130X600-1

Sealing foam mat
Series ZGAA
Technical Data
| Dimensions | 130x600 [mm] |
| B10d value | 10000000 |
| Design | Sealing foam mat |
| Installation size | ZGA130X600 |
| Mounting type | Adhesive film |
| Weight | 0.027 [kg] |
| Height of the sealing element | 8 [mm] |
| Hole pattern of the sealing element | Round Ø 5 |
| Compatible with | ZGA130X600-xx-FS1, ZGA130X600-xx-FL1 |
| Certifications | LABS / REACH / RoHS |