GS1015-B

O-ring assembly grippers, outer
Series GS
- Proven technology
We have more than 20 years of proven reliability, which ensures uninterrupted production for you - Adjustable expanding stroke
Prevents the O-ring from overexpanding and ensures consistent production quality - Query about magnetic field sensor technology
Detecting the end position allows you to have shorter cycle times and an integrated control system
Equipment/Options
5 million maintenance-free cycles (max.)
IP30
Magnetic field sensor
Inductive sensor
Technical Data
| Opening stroke adjustable per jaw max. | 10 [mm] |
| Stripping stroke | 15 [mm] |
| Recommended O-ring diameter min. | 40 [mm] |
| Recommended O-ring diameter max. | 150 [mm] |
| Opening stroke adjustable per jaw min. | 1.6 [mm] |
| Opening force | 1450 [N] |
| Number of gripping jaws | 10 [Quantity] |
| Closing time | 0.05 [s] |
| Opening time | 0.05 [s] |
| Repetition accuracy +/- | 0.05 [mm] |
| Operating pressure | 3 ... 8 [bar] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | 5 ... +80 [°C] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP30 |
| B10d value | 5000000 |
| Weight | 6.2 [kg] |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Ejector jaw
to shift off the O-ring - Stroke adjustment
for adjustment of the spread stroke - Energy supply
possible from several sides - Drive
two single-acting pneumatic cylinders - Force transfer
direct via taper - Mounting and positioning
axial, on the gripper bottom - Sensing slot
mounting and positioning of magnetic field sensors - Robust, lightweight housing
Hard-coated aluminum alloy - Gripper jaw
individual gripper finger mounting













