LG20-30V

Internal gripper
Series LGS
- Concentration on the essentials
The most economic type of gripping: This is how you reduce your production costs - Individually machinable clamping jaws
You have never adjusted a gripper to your application this quickly and easily - Direct drive
The control system with only one pneumatic line reduces installation effort and interference contours
Equipment/Options
IP40
Maintenance free
Extended collet chuck
Technical Data
| Total stroke in Ø | 1 [mm] |
| Gripping moment in opening | 2 [Nm] |
| Gripping diameter min. | 5 [mm] |
| Machining length of the collet max. | 35 [mm] |
| Closing time | 0.1 [s] |
| Opening time | 0.1 [s] |
| Operating pressure | 4 ... 6 [bar] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | 5 ... +60 [°C] |
| Air volume per cycle | 3 [cm³] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP40 |
| Weight | 0.3 [kg] |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Energy supply
axial and radial possible - Protective membrane
between collet chuck and function membrane - Direct drive with membrane
only one pneumatic line required - Stroke limit
prevents damage by overstretching with empty strokes - Collet chuck
for individual machining - Steel protective cover
protects the membrane against puncturing - O-ring for backstroke
gripper close movement after venting


