LSF25-50

Linear Rail Slides
Series LSF

  • Precise profile guide
    The linear guide with ball bearing circulation and scrapers provides high precision and rigidity
  • Dampened end position
    By using PowerStop shock absorbers, you can gently move up to the end positions, increasing the process reliability and durability of your application
  • Flat structure
    Reduces the interference contours for your application
Equipment/Options
  • 10 million maintenance-free cycles (max.)
  • Powerstop end position damping
  • IP40
  • IP54
  • Magnetic field sensor
  • Inductive sensor
  • Continuous piston rod
  • 2 way guiding
  • 3 way guiding
Stroke50 [mm]
Pressure force max.265 [N]
Retraction force220 [N]
Piston diameter25 [mm]
Guide rail size12 [mm]
Nominal operating pressure6 [bar]
Operating temperature5 ... +80 [°C]
Air volume per cycle45 [cm³]
CertificationsLABS / REACH / RoHS
Protection to IEC 60529IP40
B10d value10000000
Weight1.2 [kg]
Flow Control Valves - with Swivel joint
Sensors and energy supply
Details
Pressure safety valve
Sensors and energy supply
Details
Pressure safety valve with quick exhaust
Sensors and energy supply
Details
Mounting block
Accessories
Details
Inductive proximity switch - Cable 5 m
Sensors and energy supply
Details
Inductive proximity switch – M8
Sensors and energy supply
Details
Magnetic field sensor straight, cable 5 m
Sensors and energy supply
Details
Magnetic field sensor straight, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Industrial shock absorbers PowerStop
Accessories
Details
Plug-in connector Straight Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector Angled Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector customizable Straight - male connector M8
Sensors and energy supply
Details
Plug-in connector customizable Straight - male connector M12
Sensors and energy supply
Details
Switch cam + screws
Accessories
Details
H1 greasing
Individualizations
Use
  • Pharmaceutical, medical, cosmetic and food industries
  • Packaging and production machines
Advantage
  • FDA-approved materials and coatings
  • No harmful contamination of the product
Details
Explosion protection according to Atex
Individualizations
Use
  • In environments with highly flammable materials
Advantage
  • Safe process guaranteed
  • Certified
  • All products and classes can be certified
Details
  1. Patented, hydraulic shock absorber
    adjustable end position damping included in scope of delivery
  2. Stroke limiting screw
  3. Mounting and positioning
    possible from several sides
  4. Robust, lightweight and extremely flat structure housing
    Hard-coated aluminum alloy
  5. Mounting groove for magnetic field sensor
    integrated, space saving position sensing
  6. Drive
    double-acting pneumatic cylinder
  7. Linear guide with recirculating ball and wiper
    dual linear guidance for high forces and moments capacity
  8. Intake flange
    simple application connection