GV3-8X13ID

Straight Fittings - Barb-Style Connection
Series GV
- For assembling with hose clips
- Straight version
Technical Data
Fixing thread | G3/8" |
Inside-Ø for hose | 13 [mm] |
Length | 33.5 [mm] |
Approvals | LABS / REACH / RoHS |
Weight | 0.01 [kg] |
Dimension i | 9 [mm] |
Dimension L1 | 24.5 [mm] |
S | 19 [mm] |