HF145-001-005

Motor spindle
Series HF145-001
- Rated power S1: 7.5 kW
- Rated torque S1: 6.1 Nm
- Max. speed: 24,000 1/min
- Air cooling via electric fan
- IO-Link ready
- Designed as unit carrier
- Hybrid bearings used for maximum performance
- Ideal for processing wood, plastics, lightweight metal
- Vector controlled
Equipment
Speed monitoring
Conus cleanig of tool fixation
Labyrinth seal
Sealing air
Tool fixation monitoring
Vector controlled / feedback
Automatic tool change
Options
Aggregate interface
C-axis interface
Acceleration sensor
Manual tool release pushbutton
Robot change unit
Equipment/Options
IO-Link
Technical Data
| Nominal output S1 | 7.5 [kW] |
| Rated torque S1 | 6.1 [Nm] |
| Maximum speed | 24000 [1/min] |
| Tool interface | HSK-F63 |
| Encoder | 1Vss 256 |
| Nominal speed | 11.77 [1/min] |
| Nominal current S1 | 15 [A] |
| Motor technology | Asynchronous |
| Number of poles | 4 |
| Release unit | pneumatic |
| Cooling | Electric fan |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Weight | 27 [kg] |