SPN Zero-Point Clamping System
Series E-SENSE

THE Automation Module 

  • Locking by means of clamping segments
  • PLUS connection
  • Rustproof – tempered stainless steel
  • Two integrated rotation locks
  • Positioning check via initiator
  • Electrical piston position sensing
  • Integrated blow-out function
  • Two connection options
  • Optional automatic seal
  1. Housing
  2. Clamping pin
  3. Cover
  4. Clamp dog
  5. Clamping segments
  6. Spring package
  7. Torque support/rotation lock
  8. Sensor grooves for piston position detection