LWR50L-26-00002-A

Magnetic gripper
Series LWR
- Secure hold during EMERGENCY STOP
Magnets attached to springs ensure your workpiece remains secure, even during a drop in pressure - Contact plate that increases friction value
The replaceable O-ring ensures the high dynamics in your application and protection of your workpiece - Residual holding force < 1N
The demagnetised contact surface safeguards the process reliability of dropping off your workpiece
Technical Data
| Operating temperature | 5 ... +80 [°C] |
| Approvals | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP40 |
| Weight | 0.6 [kg] |
| Electrical energy transfer | integrated |
| Locking stroke | 1 [mm] |
| Repetition accuracy in X, Y | 0,05 [mm] |
| Repetition accuracy in Z | 0,05 [mm] |
| Tightening force | 50 [N] |
| Offset at coupling max. in X,Y | 1 [mm] |
| Suitable for series | LWR50F |
| Adhesive force max. | 65 [N] |
| Operating pressure min. | 3 [bar] |
| Operating pressure max. | 8 [bar] |
| Air volume per cycle | 9 [cm³] |
