LWR50F-15-05-A

- One system for cobots and conventional robots
- Standardized robot handling interface (mechanical gripping and vacuum)
- Manual exchange with Easy-Click function (one-hand operation)
- Automated changeover without external control in the deposit station
- Large variety of end effectors
- Optical Connect LED display
- Control of grippers via IO-Link
- Robot-specific male connector for a direct connection to the robot tool IO
- Integrated status display (LED ring) of end effectors
Technical Data
| Suitable for robot type | ABB IRB1100 |
| Status display | Yes |
| Control | IO-Link |
| Connecting flange according EN ISO 9409-1 | TK 31.5 |
| Handling weight max. | 25 [kg] |
| Connecting cable | Male connector, M12, 12-pole |
| Locking stroke | 1 [mm] |
| Electrical energy transfer | integrated |
| Pneumatic energy transfer | integrated |
| Tightening force | 50 [N] |
| Repetition accuracy in X, Y | 0,05 [mm] |
| Repetition accuracy in Z | 0,05 [mm] |
| Offset at coupling max. in X,Y | 1 [mm] |
| Operating temperature | 5 ... +60 [°C] |
| Service life in cycles | 100000 |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Protection to IEC 60529 | IP40 |
| Weight | 0.45 [kg] |





























