Handling system for cylinder blocks

Conventional combustion engine
- Dominant force stroke for a uniform reference point
- Servo swivel axes
- Internal media routing
- Sealed swivel axis
Equipment/Options
Pneumatic
Drive AC servo motor
External gripping
Position maintenance by means of clamping element
Technical Data
| Drive type | PNEU |
| Max. gripping force | 2000 [N] |
| Gripping concept | FORM |
| Gripping safety device | KLE |
| Max. stroke | 200 [mm] |
| IP class | IP40 |
| System weight | 130 [kg] |
| Max. workpiece weight | 45 [kg] |
| Max. workpiece temperature | 40 [°C] |
Downloads
PDF datasheet
Download