BAG137256

Handling system for bags
Series BAG
- Synchronous, pneumatically operated jaw movement and force conservation keep the bag centered and ensure a long service life
- Large drive cylinders for fast cycle times of up to 20 cycles per minute, depending on the robot and travel distance
- Optional functions such as hold-down equipment, intermediate layer handling and pallet handling
- Special forks for foodstuffs or for hazardous/chemical materials
- Palletizing and depalletizing software for Yaskawa/ABB robots available
Equipment/Options
- IP54
- Pneumatic
- External gripping
- Gripper jaws are synchronized
Technical Data
Drive type | PNEU |
Workpiece weight max. | 25 [kg] |
System weight | 45 [kg] |
Gripping concept | Undergrip |
Gripper type | Form fit |
Gripping safety device | DRUCKSICHER |
Max. stroke | 90 ["] |
Max. stroke | 200 [mm] |
IP class | IP54 |
Query type part available | capacitive |
Connection | Robots |
Arrangement of the workpieces | Stack |
Number of workpieces in the gripper | 1 |
Movement type of the gripper | Palletizing mode |
Gripper jaws are synchronized | Yes |
Nominal operating pressure | 6 [bar] |
Workpiece width max. | 430 [mm] |
Workpiece width min. | 170 [mm] |
Workpiece height max. | 150 [mm] |
Workpiece height min. | 75 [mm] |
Downloads
PDF datasheet
Download