SICK safety scanner

Mechanical options

  • Customizable
  • SICK technology
  • Configurable protective field
  • 8 monitoring cases
  • 4 shutdown paths in each case
Equipment/Options
  • Acquisition level 2D
  • Detection angle 275°
  • Performance level d
  • Range up to 7.5 m
Performance leveld
Protective field range (max. usable)7.5 [m]
Detection angle per scanner275 [°]
Detection plane2D
Configurable protective fieldYes
Monitoring cases8 [Quantity]
Shutdown paths4 [Quantity]