Robot
Series ABB GoFa

- Superior power and force limits with integrated torque sensors
- Safe design of the robot, rounded geometry, no crushing/pinch points
- Safety-certified, category 3, PL d
- Improved interaction with the interface on the arm
- Runs on the energy-saving OmniCore control system
- Hand guidance (during teaching)
Series features
IP54
IP67
Max. TCP of up to 2.0 m/s
Max. TCP of up to 2.2 m/s
Possibility to use cobot skills
Reach up to 1,270 mm
Reach up to 1,520 mm
Reach up to 950 mm
Clean room (class 4) possible