Robot
Series CRX

- 8 years maintenance-free
- Safe stop on contact (in cobot mode)
- Hand guidance (during teaching)
- Suitable for a wide range of tasks and applications
Series features
IP67
Max. TCP of up to 2.0 m/s
Max. TCP of up to 2.2 m/s
Possibility to use cobot skills
Clean room (class 4) possible
20 kg load capacity