WER1500LLN00-00-A

Energy element
Series WER1500
Technical Data
| Series | WER1500 |
| Transmission mode | Protective element |
| Function | Protection for the fixed part |
| Compatible with installation size | HWR2031 / HWR2040 / HWR2050 / HWR63-B / HWR80-B / WPR5031-A / WPR5040-A / WPR5050-A / WPR5063-A / WPR5080-A / FWR40-B / FWR50-B / FWR63-B / FWR80-B |
| Compatible with | Loose part |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP54 |
| Weight | 0.015 [kg] |




