J728

Hard Jaw Inserts, Floating
Series J
- Available in different versions
Technical Data
| Ø d1 | 28n6 [mm] |
| Ø d2 | M5 [mm] |
| Ø d3 | 20 [mm] |
| Dimension L1 | 25 [mm] |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.11 [kg] |

| Ø d1 | 28n6 [mm] |
| Ø d2 | M5 [mm] |
| Ø d3 | 20 [mm] |
| Dimension L1 | 25 [mm] |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.11 [kg] |