GED1306C
Discontinued model

Notice on the discontinued model
This product is one of our discontinued models. You can still find it here to access technical information and support. If you have questions about this product, please use the contact form. We will be happy to help!
3-Jaw Concentric Grippers
Series GED1300
Equipment/Options
5 million maintenance-free cycles (max.)
IP40
External gripping
Digital I/O
Technical Data
| Stroke per jaw | 6 [mm] |
| Gripping force in closing (adjustable) max. | 350 [N] |
| Closing time | 0.4 [s] |
| Opening time | 0.4 [s] |
| Repetition accuracy +/- | 0.02 [mm] |
| Voltage | 24 [V] |
| Max. current regulable by potentiometer | 210 [mA] |
| Operating temperature min. | 5 [°C] |
| Operating temperature max. | +80 [°C] |
| Protection to IEC 60529 | IP40 |
| Weight | 1.7 [kg] |
Benefits in detail

- Removable centering sleeves
- quick and economical positioning of the gripper fingers
- Gripper jaw
- hardened steel
- individual gripper finger mounting
- Positively driven curve disc
- synchronized the movement of the gripper jaws
- high force transfer
- rapid stroke and force stroke (version with 6 mm stroke per jaw)
- Drive
- electric drive by 24 VDC step motor
- Guide
- precise T-Slot guide for high forces and moments capacity
- Position sensing
- measured at the end of stroke via power increase on the motor
- Energy supply
- standardized interface M8 round plug connection signal control line (use only cable without diode)
- Robust, lightweight housing
- Hard-coated aluminum alloy

