for manual tool changers

suitable to installation sizeConnecting flange according EN ISO 9409-1Recommended handling weightHandling weight max.Weight
HWR2031 TK 31.5 5 [kg] - 0.13 [kg]
HWR2040 TK 40 10 [kg] - 0.215 [kg]
HWR2050 TK 50 20 [kg] - 0.345 [kg]
HWR63 TK 63 50 [kg] - 0.75 [kg]
HWR80 TK 80 50 [kg] - 1.14 [kg]