LB801ST

L-jaw (pair)
Technical Data
| Design | L-jaw (pair) |
| Weight | 0.005 [kg] |
| Material | Steel |
| Compatible with installation size | MGP801 |
| Packaging unit | 2 [piece] |
| Certifications | LABS / REACH / RoHS |

| Design | L-jaw (pair) |
| Weight | 0.005 [kg] |
| Material | Steel |
| Compatible with installation size | MGP801 |
| Packaging unit | 2 [piece] |
| Certifications | LABS / REACH / RoHS |